Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Clip - Clip
Bill of material
83.400WP
ARTNR
Partnumber
83.400WP
FT
Type
4
SV
Clamping range from
102 mm
SB
Clamping range up to
106 mm
H
Height
117.5 mm
B
Width
57.2 mm
TF
Depth
25.40 mm
DB
Hole diameter
4.75 mm
AB
Number of holes
2
BABS
Hole distance
31.8 mm
WER
Material code
1.1200
GEW
Weight
118 g
OB
Surface
weiss/white
GP
Basis
-
KB
Clamping width
0 mm
H4
Basis to center
65 mm
H1
Basis Abstand
11.00 mm
D
0.00 mm
H2
100.00 mm
H3
0.00 mm
H5
0.00 mm
A1
52.00 mm
A2
55.00 mm
A3
64.00 mm
A5
0.00 mm
A6
0.00 mm
R2
0.00 mm
R3
0.00 mm
R5
0.00 mm
T
Thickness
1.70 mm
R1
4.75 mm
BBO
Breite Basis Oberteil
0.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices